MEGAOHM™
The insulated bearing that protects electric motors against electrical erosion 
 

Prevent premature failures
and safeguard electric motors fitted
with variable speed drives 

Find a product 

Electric motors account for 46% of global electricity consumption.

To address global energy efficiency challenges, European regulations require motors to be upgraded to higher energy efficiency classes (IE3, IE4 and now IE5), which is leading to the widespread use of variable frequency drives (VFDs) and causing unexpected breakdowns. 

ELECTRICAL-EROSION: A MAJOR CAUSE
OF ELECTRIC MOTOR FAILURE 

The installation of variable-frequency drives

The majority of electric motors are now fitted with variable frequency drives (VFDs). VFDs optimise motor operation and energy consumption, but they also alter the internal electrical environment of the motors. 

In some cases, they generate high-frequency eddy currents that pass through the bearings. This phenomenon, known as electrical erosion, contributes to the premature failure of the component and, subsequently, to motor failure.  

Furthermore, these eddy currents impair lubrication – the second leading cause of failure – thereby significantly reducing the bearing’s service life. 

Find out more

ELECTRICAL-EROSION: A MAJOR CAUSE
OF ELECTRIC MOTOR FAILURE 

The installation of variable-frequency drives

The majority of electric motors are now fitted with variable frequency drives (VFDs). VFDs optimise motor operation and energy consumption, but they also alter the internal electrical environment of the motors. 

In some cases, they generate high-frequency eddy currents that pass through the bearings. This phenomenon, known as electrical erosion, contributes to the premature failure of the component and, subsequently, to motor failure.  

Furthermore, these eddy currents impair lubrication – the second leading cause of failure – thereby significantly reducing the bearing’s service life. 

Find out more

What is the phenomenon
of electrical erosion? 

Electric current flows through the bearing.

Current leakage causes weakness in the material.

Small metal particles are breaking away from the bearing components.

These particles move around and cause cracks and pitting.

Bearing electrical erosion

Electro-erosion is a phenomenon caused by stray electrical currents passing through the bearing. These repeated electrical discharges can lead to: pitting, cracking, deterioration of the lubricant, etc. 

Without suitable protection, electrical erosion significantly reduces the bearing’s service life and can lead to premature motor failure and increased maintenance costs. 

QU’EST-CE QUE LE PHÉNOMÈNE 
D’ÉLECTRO-ÉROSION ?

What is the phenomenon
of electrical erosion? 

1 - Electric current flows through the bearing.

2- Current leakage causes weakness in the material.

3- Small metal particles are breaking away from the bearing components.

4- These particles move around and cause cracks and pitting.

Bearing electrical erosion

Electro-erosion is a phenomenon caused by stray electrical currents passing through the bearing. These repeated electrical discharges can lead to: pitting, cracking, deterioration of the lubricant, etc. 

Without suitable protection, electrical erosion significantly reduces the bearing’s service life and can lead to premature motor failure and increased maintenance costs. 

QU’EST-CE QUE LE PHÉNOMÈNE 
D’ÉLECTRO-ÉROSION ?

How can bearings be protected
against electrical erosion?  

There are several ways to minimise the effects of stray currents.
Their effectiveness varies depending on voltage levels,
rotational speeds and the constraints of the application.

CONDUCTIVE
GREASES​ 
 


Protection type 
Dissipates current 
 

Electrical efficiency 
Low, unstable 
 

Applications
Small motors, domestic 
appliances 
 

INSULATED BEARINGS
RESIN
 


Protection type 
Insulating on the outer ring 
 

Electrical efficiency 
Good up to 1000 V but does not operate above 120°C. 
 

Applications
Low-voltage motors,
cost-effective insulation 
 

INSULATED BEARINGS 
CERAMIC (MEGAOHM™)
 


Protection type 
Insulating on the outer ring 
 

Electrical efficiency 
Very high up to 3000 V 
 

Applications
AC motors, wind turbines, 
generators 
 

HYBRID
BEARINGS 
 


Protection type 
Insulating 
 

Electrical efficiency 
Complete and permanent 
 

Applications
Electric vehicles, high-speed applications,aerospace 
 

Protection type: dissipates current 
Electrical efficiency: low, unstable 
Applications: small motors, domestic appliances

Protection type : insulating on the outer ring 
Electrical efficiency: good up to 1000 V but does not operate above 120°C. 
Applications: low-voltage motors, cost-effective insulation

Protection type: insulating on the outer ring 
Electrical efficiency: very high up to 3000 V 
Applications: AC motors, wind turbines, generators

Protection type: insulating 
Electrical efficiency: complete and permanent 
Applications: electric vehicles, high-speed applications,aerospace

Among these solutions, the ceramic-coated insulated
bearing is the most widely used and offers the best
balance between performance and cost for protecting
industrial motors against electrical erosion.

MEGAOHM™: NTN’S BRANDED SOLUTION FOR ENSURING 
THE LONG-TERM RELIABILITY OF ELECTRIC MOTORS

The MEGAOHM™ insulated bearing
has been specially developed to protect 
electric motors against damage
caused by stray currents. 

High-performance electrical insulation: 
a thick alumina ceramic coating
on the outer surface of the
outer ring.
 

Higher electrical resistance:
up to 3,000 VDC compared with
1,000 VDC – 100 µm for standard solutions.
 

2 ranges available:
steel cage and brass cage. 
(depending on motor size)
 

Interchangeability: 
dimensions compatible
with a standard bearing. 
 

MEGAOHM™: NTN’S BRANDED SOLUTION FOR ENSURING 
THE LONG-TERM RELIABILITY OF ELECTRIC MOTORS

The MEGAOHM™ insulated bearing
has been specially developed to protect 
electric motors against damage
caused by stray currents. 

High-performance electrical insulation: 
a thick alumina ceramic coating
on the outer surface of the
outer ring.
 

Higher electrical resistance:
up to 3,000 VDC compared with
1,000 VDC – 100 µm for standard solutions.
 

2 ranges available:
steel cage and brass cage. 
(depending on motor size)
 

Interchangeability: 
dimensions compatible
with a standard bearing. 
 

Performance suited to the most demanding applications 

The MEGAOHM™ bearing is recommended for all applications exposed to the effects of stray currents: 
 

AC/DC MOTOR 

SERVOMOTORS

PUMPS

DES PERFORMANCES ADAPTÉES
AUX APPLICATIONS LES PLUS EXIGEANTES  

Le roulement MEGAOHM ™ est recommandé pour toutes les applications exposées aux effets des courants parasites : /span>

FANS

COMPRESSORS

Performance suited to the most demanding applications 

The MEGAOHM™ bearing is recommended for all applications exposed to the effects of stray currents: 
 

AC/DC MOTOR 

SERVOMOTORS

PUMPS

FANS

COMPRESSORS

Why choose the MEGAOHM™ 
bearing? 

MEGAOHM™ meets the needs of winding technicians and maintenance engineers looking for a reliable, high-performance solution that is available quickly. 

Maximum protection against stray currents: resistance up to 3000 VDC. 

Extended service life of bearings and motors. 

Dimensions and tolerances: manufactured in accordance with ISO 492, DIN 620 and JIS 1514 standards.

Immediate availability: product available from stock to respond quickly to maintenance requirements. 

Why choose the MEGAOHM™ 
bearing? 

MEGAOHM™ meets the needs of winding technicians and maintenance engineers looking for a reliable, high-performance solution that is available quickly. 

Maximum protection against stray currents: resistance up to 3000 VDC. 

Extended service life of bearings and motors. 

Dimensions and tolerances: manufactured in accordance with ISO 492, DIN 620 and JIS 1514 standards.

Immediate availability: product available from stock to respond quickly to maintenance requirements. 

NTN SUPPORTS PROFESSIONALS
IN THE FIELD OF ELECTRIC MOTOR
MAINTENANCE 

 

Beyond the MEGAOHM™ insulated bearing, NTN supports winding specialists and maintenance technicians in their work with a comprehensive range of products dedicated to equipment maintenance and reliability.

This expertise addresses a variety of on-site challenges: polluted environments, high speeds, high temperatures, shocks and vibrations. 

- Ball bearings 
- Angular contact bearings 
- Cylindrical roller bearings 
- TOPLINE range 

- EMTR / High-performance 
sealed bearings 
- Mounting tools 
- Suitable lubrication 
- Training 

Are you looking for a bearing to protect
electric motors against electrical erosion?