New range of bearing lubricants, the result of 100 years of expertise
- Europe - Industry OEM - Products
With the launching of a new range of SNR professional greases, marking a new milestone in the optimisation of industrial maintenance. The brand is drawing on its 100 years of experience to offer a high-performance, durable, easy-to-use and more environmentally friendly range to meet the challenges of tomorrow.
The lubrication range: a comprehensive range to improve bearing performance
Bearing manufacturer and designer for over 100 years, we have an extensive expertise in bearings and the grease required for their proper use.
Building on this expertise, the new range includes:
- High-performance lubricants: greases and oils formulated for every condition of use
- Lubrication systems: manual, automatic single-point and multi-point lubricators
- Customised support services: diagnostics, advice and implementation for optimised use of the systems
This integrated offering aims to simplify maintenance, reduce machine downtime and extend equipment life.
Lubricants adapted to each application
The range covers all industrial needs, even the most extreme. It includes 10 specific formulations, each developed to meet specific requirements:
- Universal and Universal +: multi-purpose.
- Heavy Duty and Heavy Duty +: heavy loads, intensive use
- Heavy Duty EP3: heavy loads with vertical axes
- VIB 400 and VIB: extreme conditions and vibrations
- High temp MP: extreme temperatures (180°C)
- Ultra high temp: extreme temperatures + food standards (+260°C)
- Food GR and Food: Food, pharmaceutical and cosmetics industries (kosher, halal)
- Low temp: very low temperatures (-60°C) and high speeds
- Chain Oil: oil for chains in harsh conditions.
- Food Chain Oil: oil for food chains
Each lubricant is available in several formats (cartridge, pot, bucket and drum) to suit the requirements of different sectors.
Lubrication systems for perfect, controlled application of lubricants

Good lubrication also requires efficient and easy-to-use lubrication systems. That is why we also offers a range of lubrication systems to facilitate and automate the lubrication of machines:
- Manual grease guns
- Programmable and reusable automatic lubricators (single-point and multi-point).
Easy to install and configure, these devices ensure continuous lubrication even in the most extreme conditions, reducing the risk of failure due to oversight or over-lubrication.
Additional services: expert support for implementing optimal lubrication
In addition to its products, the brand offers comprehensive support for implementing effective lubrication systems. This includes:
- analysis of specifications,
- selection of the appropriate lubrication system
- individualised technical support.
This service aims to ensure that lubrication is perfectly integrated with the constraints of each installation.
Lubrication: an essential pillar of bearing maintenance and performance
Lubrication is an essential step in bearing maintenance and proper operation. Poor lubrication leads to bearing failure.
As a manufacturer, our expertise in the mechanical, thermal and environmental constraints of bearings enables us to develop greases with the optimum weight for precise and long-lasting lubrication.
The result: a significant reduction in failures, simplified maintenance and enhanced industrial performance.
Discover the SNR range of lubricants and optimise the reliability of your installations.
Discover here and order here
NTN is renewing its support for the rally team Sarah Rumeau and Julie Amblard in 2026!
- France - Corporate - Organisation
The adventure continues! NTN is proud to renew its partnership with the all-female duo comprising Sarah Rumeau and Julie Amblardfor the 2026 season. A year that promises to be one of renewal and transformation, featuring: a new car, a new team and new objectives. A new chapter… Read more
NTN Europe launches ROX: the bearing designed to reduce maintenance downtime on conveyors in quarries and mines
- France - Industry OEM - Products
ROX - BORN FOR THE DUST.ROX is the only spherical roller bearing in the world equipped with two patented metal deflectors, designed to effectively block the entry of dust and debris, while its nitrided cage reinforces resistance to impact… Read more