Lubrication
Higher performance for peaceful maintenance
Increase the lifespan and performance of bearings
Lubrication is essential for bearings to function properly. With over 100 years of experience, NTN Europe offers a comprehensive range of lubricants, lubrication systems and services that extend bearing service life, optimise maintenance costs and reduce machine downtime.

Extended service lifespan
Less wear and
seizing of bearings

Cost optimisation
Fewer unexpected shutdowns
and increased efficiency

Wide range
Suitable for all applications
and specific requirements.

Ease of use
Precise and continuous
lubrication for bearings
Effective lubrication solutions designed for tomorrow's challenges.
Over 100 years of experience in bearing lubrication
Lubrication ensures optimal bearing performance. It prevents wear and seizure of contact elements, protects parts from corrosion, ensures sealing, removes impurities, reduces friction and limits energy consumption.
SNR has comprehensive expertise in lubrication and offers a complete range including:
- Lubricants (greases and oils),
- Lubrication systems (single and multi-point lubricators)
- Services (for optimised use of systems)
Our range meets the demanding requirements of industry in terms of performance, resistance, food standards, safety and environmental compliance.
55% of bearing failures
are due to poor lubrication.
The lubricant range: a solution for every need
SNR is committed to a new range of innovative, certified lubricants that are more environmentally friendly and more efficient.
UNIVERSAL et UNIVERSAL +
Multi-purpose lithium-free grease (Universal) for industrial and automotive use, offering a more sustainable alternative to traditional lithium-based greases.
- Very good value for money (multi-purpose grease)
- Good oxidation stability up to ~ 120°C (no premature ageing)
- Good resistance to water and loads (in humid conditions)
- Good pumpability/ease of application
- Wide range of use: UNIVERSAL up to +120°C, UNIVERSAL+ up to +130°C
Available formats:
- Universal: 400g, 1kg, 5kg, 15kg, 50kg or 190kg
- Universal+: compatible with single-point lubricators (READY, SMART, DRIVE)
Applications: agricultural equipment, washing machines, handling equipment, electric motors, car wheel bearings, etc.
HEAVY DUTY / HEAVY DUTY +
Extremely versatile premium extreme pressure grease, designed for intensive applications in heavy industry.
- Very good oxidation stability, can be used continuously up to ~130°C
- Extreme pressure (EP) additives for excellent performance under heavy loads
- Good resistance to washout (limiting grease loss)
- Good wear protection (anti-wear additives)
- In the "+" version: wider range of use (up to +150°C)
Available formats:
- Heavy Duty: 400g, 1kg, 5kg, 15kg, 50kg or 190kg
- Heavy Duty +: compatible with single-point lubricators (READY, SMART, DRIVE)
Applications: conveyors, lifting equipment, water pumps, fans, etc.
HEAVY DUTY EP3
High-quality multi-purpose grease (NGLI 3), suitable for heavy loads and applications with vertical axes.
- Contains antioxidants — extends lubricant life -
- Corrosion inhibitors — good protection against corrosion
- Excellent water resistance / good performance in the presence of moisture (low washout)
- EP/AW additives — good performance under load
- NLGI 3 consistency (thicker) — better retention for vertical applications
Available format: 1kg box.
Applications: conveyors, lifting equipment, truck wheel hubs, water pumps, etc.
VIB 400 et VIB
New generation high viscosity grease, designed for extreme conditions such as heavy shocks or vibrations.
- Excellent resistance to humid environments, limiting grease washout.
- Ability to maintain long-lasting lubrication in difficult conditions (loads, vibrations)
- Operating temperature range: from –20 °C to +140 °C
- Viscosity/consistency adapted to withstand mechanical stress without excessive dripping or loss of lubricating film.
Available formats:
- VIB 400: 400g, 1kg, 5kg, 15kg, 50kg or 190kg
- VIB: compatible with single-point lubricators (READY, SMART, DRIVE)
Applications: grinders, crushers, vibrating screens, washing machines, industrial fans, etc.
HIGH TEMP MP
High-performance synthetic polyurea grease, ideal for long-lasting lubrication from -40°C to 180°C, even at high speeds.
- Wide temperature range: from -40°C to +180°C
- Excellent resistance to EP (extreme pressure) stresses
- Good mechanical stability/shear resistance
- Low evaporation — allows for longer relubrication intervals
- Compatible with high speeds
Available formats: 400g, 1kg, 5kg, 15kg, 50kg or 190kg and compatible with single-point lubricators (READY, SMART, DRIVE)
Applications: electric motors, pumps, dryers, oven conveyors, etc.
ULTRA HIGH TEMP
Versatile grease suitable for all types of applications subject to extreme temperatures (+260°C), compliant with food industry standards (NSF-H1 recommendations).
- Good resistance to aggressive agents (solvents, vapours, acids, etc.)
- Compatible with a wide variety of materials (plastics, seals, sealing components)
- Allows for longer lubrication intervals thanks to its stable properties at high temperatures
- Synthetic formula: low volatility, good heat behaviour, high thermochemical stability.
Available formats: 800g cartridge and 25kg bucket.
Applications: Textile drying machines, kiln cars, baking ovens, vacuum pumps.
FOOD et FOOD GR
High-performance biodegradable food-grade grease designed for the food, pharmaceutical and cosmetics industries.
- NSF H1 certified (occasional contact with food)
- Halal and Kosher certified
- Good adhesion + load resistance across the entire temperature range
- More environmentally friendly components, MOSH/MOAH-free
- Good performance even in humid or corrosive environments
- Easily pumpable / simple to use
Available formats:
- FOOD GR: 400g, 1kg, 5kg, 15kg, 50kg or 190kg
- FOOD: available with single-point lubricators (READY, SMART, DRIVE)
Applications: bottling machines, dairy equipment, conveyor bearings, mixers, etc
LOW TEMP
High-end synthetic grease for very low temperatures (-60°C) and for spindle bearings operating at very high speeds.
- Good performance at high speeds (spindles, light motors, textile machinery)
- Viscosity suitable for low temperatures: the internal oil remains sufficiently fluid when cold
- Good compatibility with components (terminals, seals) in cold conditions, acceptable mechanical performance
- Reasonable operating range at positive temperatures (up to ~ +130°C)
Available formats: 400g, 1kg or 15kg
Applications: textile machine spindles, fans, pumps, small electric motors in medical equipment.
CHAIN OIL
Synthetic oil designed for the lubrication of all types of chains, including those operating in high-temperature and harsh environments.
- Excellent high-temperature performance: stable up to approx. 250°C.
- Very good adhesion: reduces splashing and oil consumption.
- High lubricating power: limits chain wear and noise.
- Corrosion protection: effective in humid or dusty environments.
- Low deposit formation: extends the service life of chains and rollers.
Available only in single-point lubricator format (READY, SMART, DRIVE)
Applications: spur gears, bevel gears and worm gears, lifting chains, bearings, joints, etc.
FOOD CHAIN OIL
Synthetic oil for the food and pharmaceutical industries
- NSF H1 certified: compatible with accidental contact with foodstuffs.
- Excellent resistance to water and steam, ideal for environments requiring frequent washing.
- High thermal and chemical stability: does not degrade when heated, leaves no sticky residue.
- Good adhesion: limits splashing and maintains a durable lubricating film on the chain.
Available only in single-point lubricator format (READY, SMART, DRIVE)
Applications: conveyors, bottling machines, dairy equipment, industrial pastry making, dough production.
Lubrication systems: manual and automatic lubrication
Lubrication systems are used to inject grease or oil into lubrication points (bearings, bearings, gears, linear bearings, etc.) with precision. They are easily adaptable to many sectors: mechanical engineering, automotive, steelworks, paper mills, etc. They are simple to install and require no special modifications. SNR offers two lubrication solutions to suit your needs:
- Manual lubrication: grease gun: allows precise, high-pressure dosing (up to ~360 bar). It is easy to use by hand, even in hard-to-reach areas.
- Automatic lubrication: single-point (enables continuous, clean and precise lubrication at a single point) and multi-point (enables lubrication of several points at the same time)
Automatic lubricators: single-point and multi-point
READY BOOSTER (single-point)
60 or 125cc format
- Economical, robust and ideal for harsh environments (humid, explosive, corrosive or requiring strict hygiene).
- Grease distribution duration: from 1 to 12 months via a selector.

SMART BOOSTER (single-point)
125cc format
- Designed for environments with significant temperature variations. It adjusts the flow rate according to the ambient temperature.
- Grease distribution duration from 1 to 12 months.
- The control head can be reused several times; only the grease cartridge needs to be replaced.

DRIVE BOOSTER (single-point)
60, 120, 250 ou 500cc format
- Suitable for hazardous areas, areas that are difficult to access or subject to extreme temperatures and vibrations.
- Can be installed away from the lubrication point.
- Easy to programme (1 to 24 months, adjustable and can be stopped at any time).
- Ideal for reducing accidents in hazardous areas.

POLIPUMP (multi-point)
- Centralised, economical and efficient solution.
- Allows you to easily lubricate 1 to 35 points at the same time, up to a distance of 20 metres.
Our additional services to ensure optimal operation of your installations
NTN is at your disposal to provide you with lubrication expertise and support you at every stage of your projects.
Its goal: to ensure the performance, reliability and longevity of your equipment.
Our experts assist you with:
- Precise analysis of specifications
- Drafting a detailed technical proposal for machine rebuilds or the manufacture of new equipment
- Choosing the lubrication system best suited to your maintenance needs
- Selecting from a wide range of premium products, from single-point lubricators to automated lubrication systems
- Personalised support: from start-up and throughout operation.
Got a project? A specific requirement?
Our experts will help you choose the most suitable lubrication solution
for your bearings and environmental constraints.