NTN unveils its new range of bearing lubricants, the result of 100 years of expertise
- Europe - Industry OEM - Products
The lubrication range: a comprehensive range to improve bearing performance
SNR, a bearing manufacturer and designer for over 100 years, has extensive expertise in bearings and the grease required for their proper use.
Building on this expertise, SNR is launching a new range that includes:
- High-performance lubricants: greases and oils formulated for every condition of use
- Lubrication systems: manual, automatic single-point and multi-point lubricators
- Customised support services: diagnostics, advice and implementation for optimised use of the systems
This integrated offering aims to simplify maintenance, reduce machine downtime and extend equipment life.
Lubricants adapted to each application
The range covers all industrial needs, even the most extreme. It includes 10 specific formulations, each developed to meet specific requirements:
- Universal and Universal +: multi-purpose.
- Heavy Duty and Heavy Duty +: heavy loads, intensive use
- Heavy Duty EP3: heavy loads with vertical axes
- VIB 400 and VIB: extreme conditions and vibrations
- High temp MP: extreme temperatures (180°C)
- Ultra high temp: extreme temperatures + food standards (+260°C)
- Food GR and Food: Food, pharmaceutical and cosmetics industries (kosher, halal)
- Low temp: very low temperatures (-60°C) and high speeds
- Chain Oil: oil for chains in harsh conditions.
- Food Chain Oil: oil for food chains
Each lubricant is available in several formats (cartridge, pot, bucket and drum) to suit the requirements of different sectors.
Lubrication systems for perfect, controlled application of lubricants

Good lubrication also requires efficient and easy-to-use lubrication systems. That is why SNR also offers a range of lubrication systems to facilitate and automate the lubrication of machines:
- Manual grease guns
- Programmable and reusable automatic lubricators (single-point and multi-point).
Easy to install and configure, these devices ensure continuous lubrication even in the most extreme conditions, reducing the risk of failure due to oversight or over-lubrication.
Additional services: expert support for implementing optimal lubrication
In addition to its products, the brand offers comprehensive support for implementing effective lubrication systems. This includes:
- analysis of specifications,
- selection of the appropriate lubrication system
- individualised technical support.
This service aims to ensure that lubrication is perfectly integrated with the constraints of each installation.
Lubrication: an essential pillar of bearing maintenance and performance
Lubrication is an essential step in bearing maintenance and proper operation. Poor lubrication leads to bearing failure. As a manufacturer, SNR has expertise in the mechanical, thermal and environmental constraints of bearings and develops greases with the optimum weight for precise and long-lasting lubrication. The result: a significant reduction in failures, simplified maintenance and enhanced industrial performance.
Discover the SNR range of lubricants and optimise the reliability of your installations.
All grease are available on NTN e-shop.
Launch of SNR Superkits: the duo that works as one!
- Europe - Automotive Aftermarket - Products
SNR combines its expertise in shock absorbers and suspension systems to create Superkits, a comprehensive and optimal solution for vehicle suspension. A unique offer on the market Comprising a shock absorber and a front/rear suspension kit, Superkits are the ideal solution for repairers,… Read more
AGRIHUB SNR: the robust hub to boost the performance of independent disc harrows
- France - Industry distribution - Products
With forty years of expertise in the agricultural sector, NTN offers a robust and innovative solutionto optimise the performance of independent disc harrows. This high-end hub is designed to withstand the most extreme conditions: humidity, mud and dust, while reducing… Read more